text.skipToContent text.skipToNavigation

JE6E608QEZ-NB003M

EDGE8® MTP® PRO Jumper  8F, 50 µm multimode (OM4), MTP (non-pinned) to MTP (non-pinned), LSZH, TIA-568 Type-B polarity, no pullilng grip, 3 m

Contact Distributor for Lead Time

You might also be interested in
General Specifications
Product Number JE6E608QEZ-NB003M
Flame Rating LSZH/FRNC
Fiber Category Bend-improved 50 µm MM (OM4)
Cable Assembly Type EDGE8 Jumper
Cable Type Interconnect
Assembly Insertion Loss ≤ 0.5 dB
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature Range, Installation 0 °C  to  50 °C    (32 °F  to  122 °F    )
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 8
Polarity TIA-568 Type-B
Mechanical Specifications
Nominal Outer Diameter 2 mm 
Max. Tensile Strength for Installation 220 N
Min. Bend Radius Installation 30 mm
Min. Bend Radius Operation 10 mm
Optical Characteristics
Fiber Code T
Performance Option Code 98
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 3.8 dB/km / 2.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Polish UPC
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Boot Color Black
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Boot Type Individual
Reflectance < -20 dB
Specifications - Connector B
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -20 dB
Dimensions
Length 3 m
Cable Weight 9 kg/km
Ordering Information
Units per Delivery 1/1
Slim round 2-fiber interconnect cable

Improves airflow and reduces congestion

 

MTP® PRO connectors

Allows for pinning and poliarity changes in the field

Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables

Corning® CleanAdvantage™ technology and optimized dust cap

Eliminates the need for scoping and cleaning prior to initial field connection