text.skipToContent text.skipToNavigation

JE2E208QEZ-NB003M

Plug & Play™ Universal Harness, 50 µm multimode (OM4), Low-Loss  8F, 50 µm multimode (OM4), MTP PRO X (pinned) to MTP PRO X (pinned), LSZH, TIA-568 Type-B polarity, no pulling grip, 3 M

Lokale Handelskontakte für Anfragen zu typischen Lieferzeiten
Allgemeine Spezifikation
Produktnummer JE2E208QEZ-NB003M
Flame Rating LSZH/FRNC
Fiber Category 50 µm MM (OM4)
Cable Assembly Type EDGE8 Jumper
Environment Indoor
Cable Type Interconnect
Assembly Insertion Loss ≤ 0.35 dB
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature Range, Installation 0 °C  bis  50 °C    (32 °F  bis  122 °F    )
Temperature Range, Operation -10 °C  bis  60 °C    (14 °F  bis  140 °F    )
Temperature Range, Storage -25 °C  bis  70 °C    (-13 °F  bis  158 °F    )
Design
Fiber Count 8
Polarity TIA-568 Type-B
Fiber Type Multimode
Mechanical Specifications
Minimum Bend Radius 17 mm
Nominal Outer Diameter 2 mm 
Max. Tensile Strength for Installation 220 N
Crush Resistance 350 N/10 cm
Min. Bend Radius Installation 30 mm
Min. Bend Radius Operation 10 mm
Specifications - Connector A
Polish APC
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Tensile Strength Jacketed Cable 40 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type MTP PRO X® (pinned)
Ferrule Material Composite
Boot Type Individual
Reflectance < -45 dB
Specifications - Connector B
Polish APC
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Tensile Strength Jacketed Cable 40 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type MTP PRO X® (pinned)
Ferrule Material Composite
Boot Type Individual
Reflectance < -20 dB
Dimensions
Length 3 m
Cable Weight 9 kg/km
Ordering Information
Packaging Method Cardboard box
Units per Delivery 1/1
Shipping Height 180 mm
Shipping Width 250 mm
Shipping Depth 380 mm