J939312TEZ-NA003M
12-Fiber MTP® PRO Jumper 50 µm multimode (OM3), MTP to MTP, TIA-568 Type-A polarity, no pulling grip, LSZH, 3 m
You might also be interested in
General Specifications
| Product Number | J939312TEZ-NA003M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM3) |
| Application | Data Center |
| Cable Type | Interconnect |
| Pulling grip | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 12 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Classic |
| Fiber Type | Multimode |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm |
| Max. Tensile Strength for Installation | 220 N |
| Min. Bend Radius Installation | 30 mm |
| Min. Bend Radius Operation | 10 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 88 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Simplex |
Specifications - Connector B
| Polish | PC |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Boot Color | Aqua |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Simplex |
Pulling Grip - Connector A
| Pulling grip | No |
Dimensions
| Length | 3 m |
| Cable Weight | 10 kg/km |
Ordering Information
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection