

J939312TEZ-NB003M
12-Fiber MTP® PRO Jumper 50 µm multimode (OM3), MTP (pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
You might also be interested in
General Specifications
Product Number | J939312TEZ-NB003M |
阻燃等级 | LSZH™/FRNC |
光纤类别 | 50 µm 多模 (OM3) |
光缆类型 | 互联 |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
温度范围,操作 | -10 °C to 60 °C (14 °F to 140 °F ) |
设计
光纤芯数 | 12 |
外护套材料 | LSZH™/FRNC |
光纤类型 | 多模 |
机械特性
最小弯曲半径 | 17 mm |
拉伸强度 | 200 N |
抗压 | 750 N/10 cm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 88 |
Fiber Category | OM3 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM3) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 300 m / - |
Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
研磨 | PC |
插入损耗,最大 | 0.35 dB |
备注: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
插芯材料 | 复合材料 |
配线箱材料 | 复合材料 |
尾套类型 | 单个 |
Specifications - Connector B
研磨 | PC |
备注: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
护套缆拉伸强度 | 10 N |
尾套颜色 | 水蓝色 |
插芯材料 | 复合材料 |
配线箱材料 | 复合材料 |
尾套类型 | 单个 |
拉环 - 连接器 B
拉伸强度 | 200 N |
尺寸
长度 | 3 m |
外直径 | 2 mm |
Weight | 2 kg |
订购信息
包装方法 | 纸板箱 |
每次交付的单元数 | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection