

E787802GNZ20005M
EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca SMF-28® Ultra OS2, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 5 m
General Specifications
Product Number | E787802GNZ20005M |
Flame Rating | LSZH/FRNC |
Fiber Category | Single-mode (OS2) |
Product Category | Core Product / FastShip |
Cable Assembly Type | Patch Cords |
Environment | Indoor |
Application | Data Center |
Cable Type | Tight-Buffered |
Brand | EDGE™ |
Standards
Reaction to Fire | Dca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | IEC 61754 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 2 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Yellow |
Polarity | Crossed, TIA-568 Type-B |
Mechanical Specifications
Fire Load | 0.3 MJ/m |
Minimum Bend Radius | 10 mm |
Tensile Strength | 150 N |
Nominal Outer Diameter | 2 mm |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 20 mm |
Min. Bend Radius Operation | 10 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Reflectance, Typical | ≤ -58 dB |
Polish | UPC |
Insertion Loss, Typical | 0.1 dB |
Insertion Loss, Max. | 0.15 dB |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
尾套颜色 | 蓝色 |
连接器类型 | LC UPC uniboot |
插芯材料 | 陶瓷 |
配线箱颜色 | 蓝色 |
配线箱材料 | 复合材料 |
尾套类型 | 集成尾套 |
反射 | ≤ -40 dB |
Specifications - Connector B
反射,典型的 | ≤ -58 dB |
研磨 | UPC |
插入损耗,典型 | 0.1 dB |
插入损耗,最大 | 0.15 dB |
护套缆拉伸强度 | 50 N |
耐久性 | ≤ 0.2 dB 500 插拔, FOTP-21 |
键控(安全) | 没有 |
Boot Color | Blue |
Connector Type | LC UPC uniboot |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Boot Type | Uniboot |
Reflectance | ≤ -40 dB |
Dimensions
Length | 5 m |
Outer Diameter | 2 mm |
Weight | 0.03 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 190 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance