text.skipToContent text.skipToNavigation

G937536TLZC8X020M

EDGE™ Solutions Extender Trunk, 50 µm (OM3), Low-Loss, MTP® to MTP, 36 F  1500/840 mm leg lengths, pulling grip one side, 20 m

Contact Distributor for Lead Time

General Specifications
Product Number G937536TLZC8X020M
Fiber Category 50 µm MM (OM3)
Cable Assembly Type Multifiber
Pulling grip Yes
Standards
Reaction to Fire Cca-s1b, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature Range, Installation 0 °C  to  50 °C    (32 °F  to  122 °F    )
Temperature Range, Operation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Temperature Range, Storage -25 °C  to  70 °C    (-13 °F  to  158 °F    )
Design
Fiber Count 36
Outer Jacket Material LSZH/FRNC
Polarity Universal, TIA-568 Type-B
Strain-Relief Bracket Type 2
Fiber Type Multimode
Mechanical Specifications
Tensile Strength 450 N
Crush Resistance 350 N/10 cm
Min. Bend Radius Installation 150 mm
Min. Bend Radius Operation 75 mm
Optical Characteristics
Fiber Code T
Performance Option Code 88
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 2000 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / 500 MHz*km
Specifications - Connector A
Polish PC
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Tensile Strength Jacketed Cable 44 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Keyed (security) No
Boot Color Black
Connector Type MTP® (pinned)
Ferrule Material Composite
Housing Color Aqua
Housing Material Composite
Boot Type Individual
Specifications - Connector B
Polish PC
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Tensile Strength Jacketed Cable 44 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Keyed (security) No
Boot Color Black
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Housing Color Aqua
Housing Material Composite
Boot Type Individual
Furcation - Connector A
Leg Length 1500 mm
Leg Diameter 2 mm
Plug Type Size 2 EDGE™
Leg Count 3
Plug Height 20 mm
Plug Width 20 mm
Plug Depth 108.6 mm
Furcation - Connector B
Leg Diameter 2 mm
Plug Type Size 2 EDGE™
Plug Height 20 mm
Plug Width 20 mm
Plug Depth 108.6 mm
Leg Length 840 mm
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 450 N
Grip Outer Diameter 56 mm
Pulling Grip - Connector B
Tensile Strength 450 N
Min. Duct Size Diameter 89 mm
Dimensions
Length 20 m
Outer Diameter 7.5 mm
Cable Weight 42.5 kg/km
Ordering Information
Packaging Method Plastic reel
Package Contents 2x Pretium EDGE® clip size 2 test report
Units per Delivery 1/1
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection