text.skipToContent text.skipToNavigation

GE7E848GLZDCX030M

EDGE8® MTP® Extender Trunk  Bend-improved Single-mode (OS2), 8F MTP (pinned) Connector to 8F MTP (non-pinned) Connector, 48F, with 33/60 in legs, tool-less pulling grip one side, 100 ft

Contact Distributor for Lead Time
General Specifications
Product Number GE7E848GLZDCX030M
Fiber Category Bend-improved SM (OS2)
Cable Assembly Type EDGE8® Extender Trunk
Environment Indoor
Cable Type Interconnect
Pulling grip Yes
Brand EDGE8
Standards
Reaction to Fire Cca-s1b, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria ANSI/ICEA S-83-596 
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature Range, Installation 0 °C  to  50 °C    (32 °F  to  122 °F    )
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 48
Polarity Universal, TIA-568 Type-A
Fiber Type Single-mode
Mechanical Specifications
Nominal Outer Diameter 8.5 mm    ± 0.3mm
Min. Bend Radius Installation 127.5 mm
Min. Bend Radius Operation 42.5 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Specifications - Connector A
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Boot Color Black
Connector Type MTP® (pinned)
Ferrule Material Composite
Reflectance ≤ -65 dB
Specifications - Connector B
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Boot Color Black
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance ≤ -65 dB
Furcation - Connector A
Leg Length 840 mm   -0 / +76mm
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Color Yellow
Leg Diameter 2 mm
Leg Count 6
Plug Height 20 mm
Plug Width 20 mm
Plug Depth 108.6 mm
Furcation - Connector B
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Diameter 2 mm
Leg Length 1500 mm
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N
Grip Outer Diameter 56 mm
Pulling Grip - Connector B
Min. Duct Size Diameter 89 mm
Dimensions
Length 30 m
Ordering Information
Packaging Method Plastic reel
Package Contents 2x EDGE™ clips size 2 single stack, 2x EDGE clips size 2 double stack, 2x EDGE U-clips size 2, a printed test report and SRP
Units per Delivery 1/1
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection