JE6E608TEZ-NB003M
EDGE8® MTP® PRO Jumper 8F, 50 µm multimode (OM3), MTP (non-pinned) to MTP (non-pinned), LSZH, TIA-568 Type-B polarity, no pullilng grip, 3 m
You might also be interested in
General Specifications
| Product Number | JE6E608TEZ-NB003M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | Bend-improved 50 µm MM (OM3) |
| Cable Assembly Type | EDGE8 Jumper |
| Cable Type | Interconnect |
| Assembly Insertion Loss | ≤ 0.5 dB |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 8 |
| Polarity | TIA-568 Type-B |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm |
| Max. Tensile Strength for Installation | 220 N |
| Min. Bend Radius Installation | 30 mm |
| Min. Bend Radius Operation | 10 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 88 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Boot Type | Individual |
| Reflectance | < -20 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -20 dB |
Dimensions
| Length | 3 m |
| Cable Weight | 9 kg/km |
Ordering Information
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection