CLEAN-STICKS-250
Fiber Optic Cleaning Accessories Fiber Optic Cleaning Sticks, 2.5 mm connectors
General Specifications
Product Number | CLEAN-STICKS-250 |
EAN Code | 4056418188584 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Weight | 7000 kg |
Ordering Information
Package Contents | 10 sticks (2.5 mm) |
Units per Delivery | 10/1 |