PCH-M3-01U
Pretium® Connector Housing (PCH) 1 rack unit, holds 3 CCHE Plug & Play™ Reduced-Depth Modules
You might also be interested in
General Specifications
Product Number | PCH-M3-01U |
EAN Code | 4056418191812 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in, Rack 23-in |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
UL-Listed | United States and Canadian safety standards |
Design
Housing Type | PCH |
Number of Panels per Housing | 3 |
Panel or Module Type | CCH |
Fiber Capacity | Up to 36 fibers installing SC/ST®/SC Duplex connectors, or up to 72 installing LC Duplex or MTRJ connectors |
Dimensions
Height | 445 mm |
Ordering Information
Package Contents | Housing; installation guide; 3 blank panels; unit ID label; 4 #10-32 x 50 screws; 4 #12-24 x 50 screws |
Shipping Weight | 1.75 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Compatible with Plug &
Designed to support Plug&Play™ Systems applications
Splice in the housing
Saves rack space and the cost of the second housing
Removable top (1U, 2U)
Maximizes ease of access
Transparent front door (04U and 02U)
Permits viewing while protecting installed patch cords
Large removable fiber guides in front
Effectively manage high patch cord densities