SPTBD00001204L4003000
Bare Splitters (250 µm) 2x4
General Specifications
| Product Number | SPTBD00001204L4003000 |
| Product type | Splitters |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Length | 50 mm |
| Height | 4 mm |
| Width | 4 mm |