Clear Track Fiber Pathway Accessory
 
            Clear Track Fiber Pathway enables an easy to install pathway routing and components for fiber installations in buildings. The Clear Track solution provides aesthetic, reliable, and fast installations in challenging SFU and MDU applications.
Simple, handy tools helps speed the process. So, one person can install Clear Track in hours, not days. The optional cover provides additional durability with virtual invisibility.
With the Clear Track fiber optic installation tool, the fiber optic indoor cable can be easily installed in the fiber optic duct. The flexible, continuous channel can be easily installed around all corners and on curved or irregular surfaces without accessories or corner elements. The unique locking mechanism and flexible adhesive surface provide optimum protection for the fiber optic cable.
Products
| 产品编码 | Product Name | |
|---|---|---|
| CLR-TRK-205-01-000 | Clear Track Fiber Pathway Accessory, Pathway 250 ft. spool |