text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.

Cable Entry left and right
Rack Units 160

Products

产品编码 Product Name
CTX-CAB4F2218NNBNB Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, no walls, no doors, bottom channel, flat pack
CTX-CAB4F2218SGBAB Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, side walls, doors, acrylic glass window, bottom channel, assembled