Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
right
Rack Units
Cabinets
Single
Products
| 产品编码 | Product Name | |
|---|---|---|
| CTX-CAB-F1209NNRAB | Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1209NNRNB | Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1209PMRAB | Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F1209PMRAN | Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1209PMRNN | Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack | |
| CTX-CAB-F1809NMRAN | Single Cabinet, H1800xW900xD300, right cable entry, no walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1809NNRAB | Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1809NNRNB | Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1809PGRAB | Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F1809PGRAN | Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F1809PGRNB | Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F1809PGRNN | Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F1809PMRAB | Single Cabinet, H1800xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F1809SNRNN | Single Cabinet, H1800xW900xD300, right cable entry, side side walls, no doors, no bottom channel, flat pack | |
| CTX-CAB-F2009NNRAB | Single Cabinet, H2000xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2009PGRAB | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2009PGRAN | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2009PGRNB | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2009PGRNN | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2009SGRAB | Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2009SGRNB | Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209NNRAB | Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2209NNRNB | Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2209PGRAB | Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209PGRAN | Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2209PGRNB | Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209PGRNN | Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2209PMRAB | Single Cabinet, H2200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F2209SGRAB | Single Cabinet, H2200xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2212NNRAB | Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2212NNRNB | Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2212PGRAN | Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2212PGRNN | Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F7F09NNRAB | Single Cabinet, H7ftxW900x D300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F7F09NNRNB | Single Cabinet, H7ftxW900x D300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F7F09PGRAB | Single Cabinet, H7ftxW900x D300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F7F09PGRAN | Single Cabinet, H7ftxW900x D300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F7F09PGRNB | Single Cabinet, H7ftxW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F7F09PGRNN | Single Cabinet, H7ftxW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack |