text.skipToContent text.skipToNavigation

Classic Wall-Mountable Connector Housing (WCH-CLSSC-12P)

Corning classic wall-mountable connector housing (WCH-CLSSC-12P) provides interconnect or cross-connect capabilities between the outside plant, riser or distribution cables and the opto-electronics. Available for 12 panels, the rugged metal housing can be wall mounted in main cross-connects or telecommunication rooms. Units accept standard closet connector housing (CCH) connector panels and modules. Features include jumper routing guides and a bracket for securing buffer tube fan-out kits. An optional field-installable lock kit is available for additional security.


Products

产品编码 Product Name
WCH-CLSSC-12P Classic Wall-Mountable Connector Housing (WCH-CLSSC-12P), holds 12 CCH connector panels