text.skipToContent text.skipToNavigation

EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets.

连接器类型A LC duplex
光纤芯数 4
每个面板模块数 2
连接器类型B Not Available

Products

产品编码 Product Name
ETM-5A-G EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE
ETM-5A-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE
ETM-7A-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE