Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible
Corning offers a variety of connector panels and modules for use in LDC family connector housings and connector splice units. The panels are used with field-installable connectors or in applications where preconnectorized cables are routed directly to the LDC family housing.
光纤芯数
6
光纤类型
SM (OS2)
Panel Type
LDC
Connector Configuration
FC
Products
| Product Number | Product Name | |
|---|---|---|
| LDC-CP1P-11 | Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible, FC adapters, 6 F, Single-mode (OS2) |