text.skipToContent text.skipToNavigation

MOF-0848FD150M-P

OptiSheath® MultiPort Flex Terminal Stubbed  8F, Single-mode (OS2), 150m

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
您可能还感兴趣
通用规范
产品编码 MOF-0848FD150M-P
产品类型 终端
环境 室外
光纤类别 单模(OS2)
包装 单个包装
终端 一端
技术 Pushlok
Installation Methods 地下
标准
RoHS 无有害物质根据RoHS 2011/65/EU
设计和测试标准 IP68 
环境条件
温度范围,操作 -40 °C  -  70 °C    (-40 °F  -  158 °F    )
设计
可锁
光纤芯数 8
端口数-切 8
单芯端口数,SC APC连接器 8
单芯端口数,SC APC连接器 8
配线箱材料 塑料
输入光缆的光纤芯数 8
机械特性
冷插拔 -40 °C (-40 °F)
Cable Length 150 m
Specifications - Connector A
连接器类型 Bare end stub
插入损耗,最大 0.4 dB
插入损耗,典型 ≤ 0.15 dB
反射,典型的 ≤ -65 dB (光回损)
Specifications - Connector B
连接器类型 OptiTap® 直通适配器 (母头)
研磨 APC
插入损耗,最大 0.4 dB
反射,典型的 ≤ -65 dB (光回损)
订购信息
包装方法
每次交付的单元数 1/1
Low profile, small-form-factor multiport terminal
Reduces construction material cost by enabling smaller pedestals and vaults
Custom length stub, splice-on end
Enhanced flexibility when deploying
In-line OptiTap® cable assembly connector ports in individual tails
Maximum flexibility when installing in congested pits which reduces need for remediation
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices
Environmentally secure and rated to IP68
Eliminates the risk of moisture ingress