MP-01040444SST0050M-N
OptiSheath® MultiPort Terminal, SST Cable, Stubbed 4 Port, 50 m
通用规范
| 产品编码 | MP-01040444SST0050M-N |
| 产品类型 | 终端 |
| 光缆类型 | SST 扁平绝缘落线 |
| 光纤类别 | ITU-TG.652.D (OS2) |
| 包装 | 单个包装 |
| 预端接硬件 | 是 |
| 技术 | Pushlok |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 设计和测试标准 | IP68 |
环境条件
| 温度范围,操作 | -40 °C - 70 °C (-40 °F - 158 °F ) |
设计
| 可锁 | 无 |
| 光纤芯数 | 4 |
| 端口数-切 | 4 |
| 光纤配色 | Blue, Orange, Green, Brown, Slate, White ,Red, Black, Yellow, Violet, Pink, Aqua |
| 配线箱材料 | 塑料 |
| 输入光缆的光纤芯数 | 4 |
机械特性
| Cable Length | 50 m |
Specifications - Connector A
| 连接器类型 | SC |
| 研磨 | APC |
| 插入损耗,典型 | ≤ 0.4 dB |
| 反射,典型的 | > 65 dB (光回损) |
Specifications - Connector B
| 连接器类型 | SC |
| 研磨 | APC |
尺寸
| 高度 | 26 mm |
| 宽度 | 2.9 mm |
| 深度 | 108 mm |
| Weight | 0.3 kg |
订购信息
| 包装方法 | 盒 |
| Shipping Height | 95 mm |
| Shipping Width | 770 mm |
| Shipping Depth | 770 mm |
| 每次交付的单元数 | 1/1 |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices
SST Cable
Designed for installation in conduits, ducts, on cable racks and aerial applications