Cassette de empalme MAX

Splice Protection Type
Splicing Capacity
n/a
应用
Package Contents
Maximum Number of Fibers per Tray
Products
Product Number | Product Name | |
---|---|---|
S46998-A002-R497 | Cassette de empalme MAX | |
S46998-A2-R230 | MAX Splice Cassette SE Tray with 1x2 splitter, black | |
S46998-A2-R94 | Cassette de empalme MAX | |
S46998-A2-R95 | Cassette de empalme MAX | |
S46998-A2-R96 | MAX Splice Cassette SE Splice Tray for 12 heat-shrink splice protectors, pack of 3 | |
S46998-A2-R97 | Bandeja de elemento individual para sensor de agua |