Centrix™ WDM Cassette
At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
Weight
1 kg
尺寸(高 x 宽 x 深)
13 x 318 x 298 mm
适配器类型
LC APC
Products
| 产品编码 | Product Name | |
|---|---|---|
| CTXCE1B3B30004-01X | Centrix™ WDM Cassette 1x 2:1 Coexistence Element GPON/NG-PON, LC APC | |
| CTXCE1B3B30004-12X | Centrix™ WDM Cassette 12x 2:1 Coexistence Element GPON/NG-PON, LC APC |