text.skipToContent text.skipToNavigation

Fiber Optic Cleaning Accessories

Port cleaners are a key accessory to have in the field when installing FTTX networks. Corning Single-fiber port cleaners and Evolv HC port cleaners are designed to clean connector end faces in patch panels and adapters. An integrated dust cap allows for cleaning unmated connector end faces. Single-fiber port cleaners are proven effective for removing the following from connector end faces: skin oil, hand lotion, Arizona road dust, pre-and post-mate graphite, salt, isopropyl alcohol residue and distilled water residue.

The Evolv HC port cleaner with Pushlok® technology is compatible with both Pushlok and OptiTap® connectors and Evolv HC terminals and multiports. These cleaners are easy to use and offer over 525 cleanings.


Products

产品编码 Product Name
2104466-01 Fiber Optic Cleaning Tool, MTP® Connectors
2104478-01 Fiber Optic Cleaning Tool, OptiTip® connector
CLEAN-STICKS-125 Fiber Optic Cleaning Sticks, 1.25 mm connectors
CLEAN-STICKS-250 Fiber Optic Cleaning Sticks, 2.5 mm connectors
CLEANER-PORT-2.5 Single-fiber Port Cleaner, 2.5 mm connectors
CLEANER-PORT-LC Single-fiber Port Cleaner, 1.25 mm connectors
CLEANER-PORT-OTAP Single-fiber Port Cleaner for OptiTap® connector end faces
CLEANER-PUSHLOK Single Fiber port cleaner for Pushlok and Optitap connectors and multi-ports
FCC-CLEANER-CONN Fiber Optic Cleaning Fluid, Connector end-face cleaning
FCC-CLEANER-FIBER Fiber Optic Cleaning Fluid, Fiber cleaning
FCC-WIPES Fiber Optic Cleaning Wipes, 90 Wipes per pack