text.skipToContent text.skipToNavigation

TKT-CLEAN-SFC

Fiber Optic Cleaning Toolkit  Single-fiber and Duplex connectors

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number TKT-CLEAN-SFC
EAN Code 405618186221
Product Type 附件
标准
RoHS 无有害物质根据RoHS 2011/65/EU
尺寸
高度 22.86 cm
宽度 31.75 cm
深度 1524 cm
Weight 16 kg
订购信息
包装内容物 Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case
包装方法 单个包装
每次交付的单元数 1/1
Solvents are non-hazardous and ozone-safe
Shippable by air
Contains product for "
and "
Cleaners for "
clean dissipate static