Pressurized Closure System
The Pressurized Closure System 2-Type 505 is a complete, pressure-tight, re-enterable closure system for enclosing spliced connections of communications cable in a wide variety of applications. The 2-Type closure is offered in seven different diameter sizes, 3 to 12-in., and 13 different lengths, 18.5 to 82.5-in. Custom length closures up to 108-in in length are available upon request.
The tools required for installation are a washer cutter tool and a torque wrench. This system allows for quick and easy re-entry of closures.
产品类型
Splice Protection
Products
| Product Number | Product Name | |
|---|---|---|
| 80611037229 | Pressurized Closure System, 2-Type 505 Endplate | |
| 80611037278 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611037724 | Pressurized Closure System, 2-Type 505 Endplate | |
| 80611037823 | Pressurized Closure System, 2-Type 505 Endplate | |
| 80611038607 | Pressurized Closure System, 2-Type 505 Endplate | |
| 80611038672 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611039399 | Pressurized Closure System, 2-Type 505 Endplate | |
| 80611039464 | Pressurized Closure System, 2-Type 505 Endplate | |
| 80611039555 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611040256 | Pressurized Closure System, 2-Type 505 Endplate | |
| 80611040298 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322100 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322126 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322134 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322175 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322209 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322225 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322233 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322282 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322290 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322332 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322340 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322357 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322449 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611322993 | Pressurized Closure System, 2-Type 505 Cover | |
| 80611323025 | Pressurized Closure System, 2-Type 505 Cover |