text.skipToContent text.skipToNavigation

Shield Bond Connector

Corning shield bond connectors are designed to make a stable, low resistance electrical connection between the shield of a communications cable and a conductor such as a strap, bar, or wire. The connector consists of four parts: lower member (base) and upper member (top) along with two securing nuts. A few versions contain a plastic shoe to aid connector insertion and to protect conductors. The base teeth are set at such an angle as to permit easy insertion under the cable shield.

产品类型 Splice Protection

Products

产品编码 Product Name
80610000780 Shield Bond Connector, 4460
80610063127 Shield Bond Connector, 4460-S
80610096143 Shield Bond Connector, Grounding Braid with Eyelets
80610414866 Shield Bond Connector, 4460-D Shield Bond Connector
80610415426 Shield Bond Connector, 4462-SN
80610582118 Shield Bond Connector, 4462-SNA
80610844443 Shield Bond Connector, 4460-D/FO
80611316417 Shield Bond Connector, 4460-DS