text.skipToContent text.skipToNavigation

UCC-JAR

Presslok™ Splice Connectors  UCC, Jar

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number UCC-JAR
Product Type Copper Splice Connector
标准
RoHS 无有害物质根据RoHS 2011/65/EU
设计
构成 填充膏
连接点数 Two (2)
连接器类型 Cap
导体 26 - 22 AWG
尺寸
Weight 0.5 kg
订购信息
包装方法 Jar
每次交付的单元数 5000/1
Fast installation
Ease of Use
Wide Range of Common Wire Gauges
Factory-installed sealant
Dry versions available for Central Offices and Vaults