text.skipToContent text.skipToNavigation

TL-UCP

UniCam® High-Performance Installation Toolkit  UniCam® high-performance connector installation tool with integrated continuity test set (CTS)

通用规范
产品编码 TL-UCP
产品类型 连接器工具和工具包
兼容性 UniCam®
技术 无胶水无研磨
标准
RoHS 无有害物质根据RoHS 2011/65/EU
订购信息
包装内容物 Installation tool, VFL adapter for LC
每次交付的单元数 1/1
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance