UR-BOX
Presslok™ Splice Connectors UR, Box
您可能还感兴趣
通用规范
产品编码 | UR-BOX |
EAN Code | 4059496712580 |
Product Type | Copper Splice Connector |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
设计
构成 | 填充膏 |
连接点数 | Two or Three (2 or 3) |
连接器类型 | Butt |
导体 | 26 - 19 AWG |
Conductor Range | 0.4 mm - 0.9 mm |
订购信息
包装方法 | 盒 |
每次交付的单元数 | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults