Lateral and Central Wire Guide Shutter
The shuttles are propelled through the ducts by compressed air. The shuttle can be used in all types of tubes (PVC, spiral, polyethylene) and for lengths of between 300 and 600 meters, or even longer in some cases. Calibration mandrels may be used to perform the checking operations mandatory for acceptance of the ducts.
A
B
C
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| S45254-L101-A2 | ||
| S45254-L101-A3 | ||
| S45254-L102-A10 | ||
| S45254-L102-A11 | ||
| S45254-L102-A12 | ||
| S45254-L102-A19 | ||
| S45254-L102-A5 | ||
| S45254-L102-A6 | ||
| S45254-L102-A7 | ||
| S45254-L102-A8 | ||
| S45254-L102-A9 |