text.skipToContent text.skipToNavigation

S45254-L6-A6

SAF and AAF plugs  SAF and AAF plugs

标准
RoHS 无有害物质根据RoHS 2011/65/EU
尺寸
Weight 220 g
订购信息
每次交付的单元数 100/1
Conical shape
it can be used for several different dimensions of tubing
Reinforced lip
that allows the plug to stop at the edge of the duct
Excellent mechanical performance
due to the flexibility of the material and its conical shape