

CCXEDR-F0047-C001-X2
Everon® Copper Datacom S/FTP 800/23s, Category 7, LSZH/FRNC, Dca 4P, blue
通用规范
产品编码 | CCXEDR-F0047-C001-X2 |
环境 | 室内 |
种类 | 7 |
光缆类型 | S/FTP |
无卤 | 是 |
结构 | 单工 |
产品类型 | 核心产品/快速交付 |
对火反应 | Dca, s2, d2, a1 |
Legacy Part Number | CCXEDR-F0047-C001-X2 |
Brand | Everon® |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
认证和产品 | IEC 61156-5; EN 50288-4-1, ISO/IEC 11801 Ed. 2.2; EN 50173-1, ANSI/TIA -568-C-2; IEC60304 |
设计和测试标准 | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
火焰传播试验 | IEC 60332-1 |
烟浓度 | IEC 61034-2 |
卤素含量测试 | 无卤到IEC 60754-1 |
腐蚀水平 | 对 IEC 的无腐蚀性60754-2 |
环境条件
无卤 | 是 |
温度范围,安装 | 0 °C - 50 °C (32 °F - 122 °F ) |
温度范围,操作 | -20 °C - 60 °C (-4 °F - 140 °F ) |
光缆设计
导体 | 铜线,美标线规23/1 |
导体绝缘 | 无卤泡沫皮材料 |
扭转 | 2核心到一对 |
对数 | 每对周围的铝箔层压箔 |
外护套材料 | LSZH™/FRNC |
外护套颜色 | 蓝色 |
机械特性
Fire Load | 620 MJ/km |
标称外径 | 7.3 mm |
最小安装弯曲半径 | 8x Cable-Ø |
最小操作弯曲半径 | 3x 缆直径 (在扁平一侧) |
最大拉伸强度 | 154 N |
电特性
导体电阻失衡 | 1 % |
Delay skew | 9 ns/100 m |
Max. loop resistance | 154 Ω/km |
传播延迟 | 425 ns/100 m |
电压等级 | 小于75V d.c最大和小于50V a.c最大 |
在>10 MHz (NVP*c)的传输速度 | 79 % |
耦合衰减 | 80 dB |
Segregation Class | d |
Insulation Resistance | > 5000 MΩ*km |
尺寸
Weight | 52 kg |
订购信息
Cable Length | 250 m |
包装方法 | Reelex盒 |
每次交付的单元数 | 1/1 |
S/FTP 800/23s 铜缆可高达1000 MHz
依据EN 50288-4-1 和 IEC 61156-5满足7类全部标准
根据 ISO/IEC 11801 Ed.2.2 (2011) 和 EN 50173 系列 (2011)确保高系统冗余
依据IEEE 802.3an适用于10G以太网
Each twisted pair is individually shielded with a Al-laminated foil around each pair (PIMF)
总屏蔽带镀锡铜线编织
Flame retardant according to IEC 60332-1, EN 13501-6 and EN 50575 as well as non-corrosive according to IEC 60754-2 (NC)
低烟依据 IEC 61034 和 EN 50268; 无卤(ZH/0H), 着火时有毒气体无蔓延
Sans halogène (LSZH™)
满足B类干扰辐射及抗干扰标准(EN 55022 和 EN 55024)
Supports Power over Ethernet (PoE / PoE+/ PoE++) according IEEE 802.3bt
S/FTP 800/23s cable designed up to 1000 MHz
Fulfils all requirements of category 7 EN50288-4-1 and IEC 61156-5
Suitable for Classe D to F according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Certified by a vendor-independent and impartial test lab
Flame retardant and non corrosive (FRNC), Low smoke and halogen-free (LSZH)
Overall shielding with tinned copper wire braiding and each twisted pair is individually shielded with a Allaminated foil (S/FTP)
Length marking on jacket