UR-BOX
Presslok™ Splice Connectors UR, Box
You might also be interested in
General Specifications
| Product Number | UR-BOX |
| Product Type | Copper Splice Connector |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
设计
| 构成 | 填充膏 |
| 连接点数 | Two or Three (2 or 3) |
| 连接器类型 | Butt |
| 导体 | 26 - 19 AWG |
| Conductor Range | 0.4 mm to 0.9 mm |
订购信息
| 包装方法 | 盒 |
| 每次交付的单元数 | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Gauges
Factory-installed sealant
Dry versions available for Central Offices and Vaults