text.skipToContent text.skipToNavigation

Everon® Copper Datacom Top hat rail adapter

The Everon® Copper Datacom Industrial top hat rail adapter is suitable for installation on 35 mm top hat rails.

It provides a potential equalization spring and, due to its modular design, allows a free configuration of each single port with Everon® Copper Datacom copper modules as well as Everon® Copper Datacom fiber optic modules.


Products

产品编码 Product Name
WAXISE-V0103-C001 Everon® Copper Datacom Top hat rail adapter, LANscape®, grey