text.skipToContent text.skipToNavigation

Angled Everon® Copper Datacom LANscape Patch® Panels 19“

The Everon® Copper Datacom angled patch panel is universally applicable for all 19-in racks and LAN-cabinets. This concept permits the free user-specific configuration of building and floor distributors. All LANscape module components can be built into LANscape cutouts which are planned for it. The angled patch panel 19-in 1U from the LANscape program is implemented in high-grade steel or black colored design. The patch panel is intended for fixed installation. It offers space for 24 pieces of single modules – Everon® Copper Datacom copper modules as well as FutureLink fiber optic modules. The front panel is electrically leading, integrated grounding points are available at the back. Likewise for grounding two latches are available for flat connectors. Particularly to emphasize is the simple and fast installation and clicking of the modules into the patch panel.

高度单位 1.5U
Number of Ports 48
颜色 Black

Products

产品编码 Product Name
WAXWOV-04808-C001 Everon® Copper Datacom Patch panel 19, for up to 48 LANscape® or Everon® Copper Datacom modules, integrated strain relief, 1.5U, angled, empty, 48 ports, black