RJ45 Field-Installable Connector
The field-installable RJ45 connector is suitable for industrial environments offering outstanding performance for the transmission of digital data signals up to 10GbE. It is used in multiple applications, most commonly telecommunications, Ethernet networking, IP surveillance, factory automation and control.
Number of Pairs
4
Products
| 产品编码 | Product Name | |
|---|---|---|
| CAXASS-00100-C001 | RJ45 field-installable connector Category 6A STP Straight | |
| CAXASS-00100-C002 | RJ45 field-installable connector Category 6A STP Angled | |
| CAXKSS-00100-C001 | RJ45 field-installable connector Category 6A UTP Straight |