text.skipToContent text.skipToNavigation

EDGE™ RC Indoor/Outdoor Transport Trunk

MTP Trunks, Harnesses, and Jumpers are part of a fiber optic tip-to-tip solution for Data Centers, Storage Area Networks (SANs), some Carrier applications or any other scenario utilizing an MTP-based fiber optic cabling system. These products are high-density preterminated optical cabling solutions that simplify installation and improve performance in the environment. Corning® ClearCurve® bend-optimized optical fiber is the core element ensuring reliability when designing custom-engineered components thanks to its significant reduction in macrobend loss even in the most challenging bend scenarios. Corning factory-terminated MTP Trunks, Harnesses, and Jumpers provide improved system performance, ensure component compatibility, and yield consistent high quality.

Products

产品编码 Product Name
YF7F7CEGQZA1A1Z100M EDGE™ RC Indoor/Outdoor Transport Trunk 864F, 24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 meters
YF7F7H2GQZA1A1Z100M EDGE™ RC Indoor/Outdoor Transport Trunk 1728, 24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 meters
YF7F7Y5GQZA1A1Z100M EDGE™ RC Indoor/Outdoor Transport Trunk 3456F, 24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 meters