EDGE™ MTP® 主干延伸光缆

The EDGE™ MTP® Extender Trunks provide additional distance for the backbone of the EDGE Solution. With a non-pinned MTP on one end of the cable, a pinned MTP on the other and a TIA-568 Type-A polarity, these trunks are designed to interface with a EDGE or Plug & Play™ module and an MTP trunk. All trunks are shipped with strain-relief clips that allow for the tool-less installation in both EDGE and Plug & Play housings. Most often these extender trunks will be used in a Zone Distribution Area (ZDA).
安装拉手
One Side
长度
100 ft
光纤芯数
光纤类型
Products
产品编码 | Product Name | |
---|---|---|
G899012GPNCDX100F | EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
G899024GPNCDX100F | EDGE™ MTP® Extender Trunk, 24F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
G899048GPNCDX100F | EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
G899096GPNCDX100F | EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
G8990E4GPNCDX100F | EDGE™ MTP® Extender Trunk, 144F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
G937512QPNCDX100F | EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft™ | |
G937512TPNCDX100F | EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft | |
G937548QPNCDX100F | EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft | |
G937548TPNCDX100F | EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft | |
G937572QPNCDX100F | EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft | |
G937572TPNCDX100F | EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft | |
G937596TPNCDX100F | EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft | |
G9375E4QPNCDX100F | EDGE™ MTP® Extender Trunk, 144F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft |