text.skipToContent text.skipToNavigation

EDGE™ 解决方案混合主干延伸光缆

The EDGE™ Hybrid MTP® to LC Duplex Trunks combine non-pinned MTP connectors that connect to EDGE modules and duplex uniboot LC connectors that connect directly to electronics enabling more options for cabling your data center.


Products

产品编码 Product Name
G897812GPNCLZ100F EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G897824GPNCLZ100F EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G897872GPNCLZ100F EDGE™ Hybrid Extender Trunk, 72F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G897896GPNCLZ100F EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G8978E4GPNCLZ100F EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G937912QPNCLZ100F EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft
G937912TPNCLZ100F EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft
G937924QPNCLZ100F EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft
G937924TPNCLZ100F EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft
G937948QPNCLZ100F EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft
G937948TPNCLZ100F EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft
G937972QPNCLZ100F EDGE™ Hybrid Extender Trunk, 72F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft
G937972TPNCLZ100F EDGE™ Hybrid Extender Trunk, 72F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft
G937996TPNCLZ100F EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft
G9379E4TPNCLZ100F EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft