EDGE™ Hybrid Trunk
光纤芯数
光纤类型
安装拉手
One Side
长度
100 ft
Products
| Product Number | Product Name | |
|---|---|---|
| G757912QPNDLW100F | EDGE™ Hybrid Trunk, 12F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft | |
| G757912TPNDLW100F | EDGE™ Hybrid Trunk, 12F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft | |
| G757924QPNDLW100F | EDGE™ Hybrid Trunk, 24F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft | |
| G757924TPNDLW100F | EDGE™ Hybrid Trunk, 24F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft | |
| G757948QPNDLW100F | EDGE™ Hybrid Trunk, 48F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft | |
| G757948TPNDLW100F | EDGE™ Hybrid Trunk, 48F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft | |
| G757972QPNDLW100F | EDGE™ Hybrid Trunk, 72F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft | |
| G757972TPNDLW100F | EDGE™ Hybrid Trunk, 72F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft | |
| G757996QPNDLW100F | EDGE™ Hybrid Trunk, 96F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft | |
| G757996TPNDLW100F | EDGE™ Hybrid Trunk, 96F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft | |
| G7579E4QPNDLW100F | EDGE™ Hybrid Trunk, 144F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft | |
| G7579E4TPNDLW100F | EDGE™ Hybrid Trunk, 144F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft | |
| G907812GPNDLW100F | EDGE™ Hybrid Trunk, 12F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft | |
| G907824GPNDLW100F | EDGE™ Hybrid Trunk, 24F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft | |
| G907848GPNDLW100F | EDGE™ Hybrid Trunk, 48F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft | |
| G907872GPNDLW100F | EDGE™ Hybrid Trunk, 72F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft | |
| G907896GPNDLW100F | EDGE™ Hybrid Trunk, 96F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft | |
| G9078E4GPNDLW100F | EDGE™ Hybrid Trunk, 144F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft |