EDGE™ Hybrid Extender Trunk
The EDGE™ Hybrid MTP® to LC Duplex Trunks combine non-pinned MTP connectors that connect to EDGE modules and duplex uniboot LC connectors that connect directly to electronics enabling more options for cabling your data center.
安装拉手
One Side
长度
100 ft
光纤芯数
光纤类型
Products
| 产品编码 | Product Name | |
|---|---|---|
| G897812GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G897824GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G897872GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 72F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G897896GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G8978E4GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G937912QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G937912TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G937924QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G937924TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G937948QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G937948TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G937972QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 72F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G937972TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 72F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G937996TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G9379E4TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft |