EDGE™ Trunk Cable, SMF-28® Ultra Singlemode (OS2), MTP® - MTP, 24 Fibres
EDGE MTP® trunks are preterminated cables with 12-fiber MTP connectors or LC duplex connectors on either side. The trunks build up the major skeleton of the passive network infrastructure, and thanks to the superior design including Corning® ClearCurve® fiber, they enable rapid deployment for your campus LAN or data center facility.
All trunks are shipped with strain-relief clips that allow for the tool-less installation in both EDGE Solutions and Plug & Play™ Systems housings. These trunks conform to TIA-568 Type-B polarity.
安装拉手
长度
20 m
Products
| 产品编码 | Product Name | |
|---|---|---|
| D909024GLZ55U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 500/500 mm leg lengths, pulling grip both sides, 20 m | |
| D909024GLZ58U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 500/840 mm leg lengths, pulling grip both sides, 20 m | |
| D909024GLZ88U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 840/840 mm leg lengths, pulling grip both sides, 20 m | |
| G909024GLZ55U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 500/500 mm leg lengths, pulling grip one side, 20 m | |
| G909024GLZ58U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 500/840 mm leg lengths, pulling grip one side, 20 m | |
| G909024GLZ88U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra OS2, MTP® Connector to MTP Connector, 24 fibers, 840/840 mm leg lengths, pulling grip one side, 20 m | |
| Z909024GLZ55U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 500/500 mm leg lengths, no pulling grip, 20 m | |
| Z909024GLZ58U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 500/840 mm leg lengths, no pulling grip, 20 m | |
| Z909024GLZ88U020M | EDGE™ Solutions Trunk Cable, SMF-28® Ultra Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, 840/840 mm leg lengths, no pulling grip, 20 m |