Central Tube Indoor Cable
Central Tube Indoor Cable indoor cables are designed for installation in conduits, ducts and in-house.
The loose tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters.
光纤芯数
光纤类型
Products
| 产品编码 | Product Name | |
|---|---|---|
| 004EEZ-13122E2G | Central Tube Indoor Cable 4F E9 SMF-28e+® ITU G652.D CT 3.0, Dca,s2,d2,a1 | |
| 004KEZ-13108E2G | Central Tube Indoor Cable 4F G62.5 MMF InfiniCor® OM1 CT 3.0, Dca,s2,d2,a1 | |
| 004TEZ-13138E2G | Central Tube Indoor Cable 4F G50 MMF ClearCurve® OM2 CT 3.0, Dca,s2,d2,a1 | |
| 004TEZ-13188E2G | 4F G50 MMF ClearCurve® OM3 CT 3.0 | |
| 004TEZ-13198E2G | Central Tube Indoor Cable 4F G50 MMF ClearCurve® OM4 CT 3.0, Dca,s2,d2,a1 | |
| 004ZEZ-13120E2G | Central Tube Indoor Cable 4F E9 SMF ULTRA ITU G652.D G657.A1 CT 3.0 | |
| 006EEZ-13122E2G | Central Tube Indoor Cable 6F E9 SMF-28e+® ITU G652.D CT 3.0, Dca,s2,d2,a1 | |
| 006KEZ-13108E2G | Central Tube Indoor Cable 6F G62.5 MMF InfiniCor® OM1 CT 3.0, Dca,s2,d2,a1 | |
| 006TEZ-13138E2G | Central Tube Indoor Cable 6F G50 MMF ClearCurve® OM2 CT 3.0, Dca,s2,d2,a1 | |
| 006TEZ-13188E2G | Central Tube Indoor Cable 6F G50 MMF ClearCurve® OM3 CT 3.0, Dca,s2,d2,a1 | |
| 006TEZ-13198E2G | Central Tube Indoor Cable 6F G50 MMF ClearCurve® OM4 CT 3.0, Dca,s2,d2,a1 | |
| 008EEZ-13122E2G | 8F E9 SMF-28e+® ITU G652.D CT 3.0 | |
| 008KEZ-13108E2G | Central Tube Indoor Cable 8F G62.5 MMF InfiniCor® OM1 CT 3.0, Dca,s2,d2,a1 | |
| 008TEZ-13138E2G | Central Tube Indoor Cable 8F G50 MMF ClearCurve® OM2 CT 3.0, Dca,s2,d2,a1 | |
| 008TEZ-13188E2G | Central Tube Indoor Cable 8F G50 MMF ClearCurve® OM3 CT 3.0, Dca,s2,d2,a1 | |
| 008TEZ-13198E2G | Central Tube Indoor Cable 8F G50 MMF ClearCurve® OM4 CT 3.0, Dca,s2,d2,a1 | |
| 012EEZ-13122E2G | Central Tube Indoor Cable 12F E9 SMF-28e+® ITU G652.D CT 3.0, Dca,s2,d2,a1 | |
| 012KEZ-13108E2G | Central Tube Indoor Cable 12F G62.5 MMF InfiniCor® OM1 CT 3.0, Dca,s2,d2,a1 | |
| 012TEZ-13138E2G | Central Tube Indoor Cable 12F G50 MMF ClearCurve® OM2 CT 3.0, Dca,s2,d2,a1 | |
| 012TEZ-13188E2G | Central Tube Indoor Cable 12F G50 MMF ClearCurve® OM3 CT 3.0, Dca,s2,d2,a1 | |
| 012TEZ-13198E2G | Central Tube Indoor Cable 12F G50 MMF ClearCurve® OM4 CT 3.0, Dca,s2,d2,a1 | |
| 012ZEZ-13120E2G | Central Tube Indoor Cable 12F E9/125 SMF-28® ULTRA CT 3.0, Dca,s2,d2,a1 |