Indoor Drop Cable

Corning ClearCurve® drop cables are part of a product family developed to solve the challenges associated with multidwelling unit (MDU) deployments. Enabled by a truly bend-insensitive fiber, this small-profile, yet durable, cable is optimized for applications within the living unit. Smaller and more flexible than CAT 5e cable, ClearCurve drop cable can accomplish tight turns to a minimum bend-radius of 5 mm (0.2 in) with negligible bend loss and can be run under carpet, along door frames and molding, in raceway or microduct.
光纤类型
外护套颜色
Nominal Outer Diameter
Products
Product Number | Product Name | |
---|---|---|
001U3Z-32525EB2 | Indoor Drop Cable, 2.4 mm, 1F ClearCurve® Single-mode ZBL TB3, white, Dca-s1a,d0,a1 | |
001U3Z-32825EB2 | Indoor Drop Cable, 3.7 mm, 1F ClearCurve® Single-mode ZBL TB3, white | |
001Z3Z-32525E2G | Indoor Drop Cable, 2.4 mm, 1F E9/125 SMF-28® ULTRA TB3, ivory, Dca-s1a,d0,a1 | |
001Z3Z-32825E2G | Indoor Drop Cable, 3.7 mm, 1F E9/125 SMF-28® ULTRA TB3, ivory |