text.skipToContent text.skipToNavigation

Hot Melt Jacketed Connector

The Hot Melt connectors are pre-loaded with advanced Hot Melt adhesive, eliminating the need for epoxy mixing and application, thereby reducing termination time to just two minutes on average. Renowned for their reliability, high performance, and ease of use, these connectors have become an industry favorite for both indoor and outdoor LANs worldwide. The Hot Melt LC connector, available in both single-mode and multimode, offers all the benefits of our pre-loaded Hot Melt technology while being half the size of the SC connector. With high-performance adhesive and precision-centered ferrule polishing, it meets TIA 568B.3 standards for a wide range of applications. To complete the termination process, a Fiber Termination Kit is required, with options including the Hot Melt Fiber Termination Kit 6366 and the Hot Melt Fiber Termination Kit 6362-230V, depending on voltage needs.
Cable Type 250-900 µm

Products

产品编码 Product Name
80611127533 Hot Melt Jacketed Connector, ST® compatible, Multimode, white
80611127574 Hot Melt Jacketed Connector, SC, Multimode, white
80611127624 Hot Melt Jacketed Connector, ST® compatible, Single-mode, yellow
80611127657 Hot Melt Jacketed Connector, SC, Single-mode, white
80611149651 Hot Melt Jacketed Connector, ST® compatible, Multimode, pack 1000, white
80611149669 Hot Melt Jacketed Connector, ST® compatible, Single-mode, pack 1000, yellow
80611149826 Hot Melt Jacketed Connector, SC, Multimode, pack 1000, white