Fiber Optic Ferrule, MTP®
The heat-cure MTP® connector is a 12-fiber connector that is the same size as the well-known SC connector but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density connection replaces 12 single-fiber connections, offering tremendous savings in valuable floor and rack space.
光纤类型
Products
| 产品编码 | Product Name | |
|---|---|---|
| 94-112-MM-MTBP | Fiber Optic Ferrule, MTP®, bulk pack, multi-mode (OM4+/OM4/OM3/OM2/OM1) | |
| 94-212-SM-MTBP | Fiber Optic Ferrule, MTP®, bulk pack, multi-mode (OM4+/OM4/OM3/OM2/OM1) | |
| 94-252-SME-MTBP | Fiber Optic Ferrule, MTP®, Elite Performance, bulk pack, Single-mode (OS2) |