text.skipToContent text.skipToNavigation

Heat-Cure Connector, LC

Corning offers a complete line of heat-cure, epoxy-and-polish connectors for the flexibility to meet any factory termination need. LC connectors are available for both single-mode and multimode applications, and are available with tuned single-mode ferrules for the ultimate in performance. Each connector meets FOCIS and TIA/EIA-568-B.3 standards and ships pre-assembled from the factory to reduce installation time. Zirconia ferrules with preradiused end faces allow for physical contact polishing supporting angled or ultra PC performance (APC or UPC). Recommended installation and polishing procedures are availble at www.corning.com/opcomm, Resources, CAH Connections Gold Program.


Products

产品编码 Product Name
95-050-LC-BP-Z Heat-Cure Connector, LC, bulk pack, 50 µm multimode (OM4+/OM4/OM3/OM2), black
95-100-LC-BP-Z Heat-Cure Connector, LC, bulk pack, 62.5 µm multimode (OM1), beige
95-250-LC-BP-Z Heat-Cure Connector, LC, bulk pack, Single-mode (OS2), blue