text.skipToContent text.skipToNavigation

NPC+ Fiber Termination Kit

The NPC+ (No Polish Connector) eliminates field polishing, loose parts, and termination tools. The innovative buffer clamp design eliminates rework by delivering superior twist and transmission with applied load (TWAL) mechanical performance. After fiber preparation and cleaving, installation is a simple three-step process: insert fiber, actuate splice, activate the buffer clamp. Faster than fusion splicing, the NPC+ delivers savings in installation expense and reduces overall complexity of termination.
The TKT-NPCP-CI01 Fiber Termination kit includes all the needed accessories for a termination on 250um or 900um tight buffer as well as semi-tight buffer fiber using NPC+. With the proper maintenance, the high-precision CI-01 flat cleaver can produce up to 50.000 fiber cleaves of length ranging from 8 to 24mm. Since NPC+ does not require any dedicated installation tools for splice activation or mechanical strain relief, TKT-NPCP-CI01 complements our NPC+ offering for customers who do not own any fiber termination equipment.

Compatibility 250 µm-900 µm

Products

产品编码 Product Name
TKT-NPCP-FBC007 NPC+ Fiber Termination Kit including FBC-007 high precision flat cleaver
TKT-NPCP-CI01 NPC+ Fiber Termination Kit including CI-01 high precision flat cleaver