TKT-UNICAM-PFC
UniCam® Connector Performance Installation Toolkits High, LC, SC and ST® compatible
通用规范
| 产品编码 | TKT-UNICAM-PFC |
| Product Type | 连接器工具和工具包 |
| 产品类型 | 核心产品/快速交付 |
| 兼容性 | LC, SC, ST |
| 技术 | 无胶水无研磨 |
| 产品类型 | 连接器工具和工具包 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
尺寸
| 高度 | 48.26 cm |
| 宽度 | 35.56 cm |
| 深度 | 19.69 cm |
| Weight | 3.9 kg |
订购信息
| 包装内容物 | UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools |
| 每次交付的单元数 | 1/1 |
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time