TKT-UNICAM
UniCam® Connector Standard-Performance Installation Toolkit Basic, LC, SC, ST® compatible
Especificações gerais
| Número do produto | TKT-UNICAM |
| Product Type | 连接器工具和工具包 |
| 产品类型 | 连接器工具和工具包 |
| 兼容性 | LC, SC, ST |
| 技术 | 无胶水无研磨 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 认证和产品 | 通过 EIA/TIA 568-B.3 |
尺寸
| 高度 | 24.13 cm |
| 宽度 | 12.7 cm |
| 深度 | 34.5 cm |
| Weight | 2.3 kg |
订购信息
| 包装内容物 | UniCam® Installation Tool, Cleaver, Continuity Test Set (CTS) Installation Tool, CTS Adapters, SC UPC/ST® compatible UPC Jumper, LC UPC/ST Compatible UPC Jumper, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools |
| 每次交付的单元数 | 1/1 |
| Shipping Height | 241.3 cm |
| Shipping Width | 127 cm |
| Shipping Depth | 345 cm |
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time