BAT Accessories
Adapter Type
Product Type
Pigtail Type
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| BAT-BTS-01 | Building Access Terminal (BAT) Buffer tube storage | |
| BAT-CC8-10 | Building Access Terminal (BAT), Cable strain relief blocks, 10 pieces | |
| BAT-CDM-01 | Building Access Terminal (BAT), Cable Entry Components Strain-relief kit, Size M, up to 8 mm | |
| BAT-CDM-10 | Building Access Terminal (BAT), Strain relief kit, Size M, up to 8 mm | |
| BAT-CFY-10 | Building Access Terminal (BAT), Sealing foam for feeder cable, Size L, up to 2x2 of 8 mm diameter ducts, 10 pieces | |
| BAT-CTP-10 | Building Access Terminal (BAT), PG gland M20, Size L, up to 17 mm diameter ducts, 10 pieces | |
| BAT-F-01 | Building Access Terminal (BAT), Fusion Splice Module, 1 piece, Heatshrink splice organizer for 12 F | |
| BAT-I-01 | Cable Entry Components for Building Access Terminal (BAT) strain relief cables and tubes of different diameters and seal the BAT against dust and fluids. | |
| BAT-K0000-10 | Building Access Terminal (BAT), Splitter Module Splitter kit, 10 pieces | |
| BAT-PLY-02RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 LC UPC duplex adapters and 8 LC UPC pigtails | |
| BAT-PLY-22RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 LC APC duplex adapters and 8 LC APC pigtails | |
| BAT-PLY-44RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 SC APC duplex adapters and 4 SC APC pigtails | |
| BAT-PLY-58RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 SC UPC duplex adapters and 4 SC uPC pigtails | |
| BAT-R-01 | Building Access Terminal (BAT), Fiber routing guide, 1 piece, allows up to 64 pieces of 900µ fiber |